Waveform Setup - 802.11a/b/g/j/p

Carrier Configuration Summary Table

This table enables you to view the key parameters for each carrier in the waveform. You can also add or delete carriers using the buttons above the table (see descriptions below). Double-clicking a carrier row activates the setup tables for that carrier. You can use a maximum of 3 carriers.

The Add button opens a drop-down menu for selecting a carrier to add to the setup table. The carrier has either Basic capability or Advanced capability.

The Remove button deletes the currently highlighted carriers in the setup table. You can highlight multiple carriers by holding down the CTRL key while selecting the carriers. You can also use the SHIFT key to select a succession (group) of carriers.

The Carrier 0 (Main Carrier) cannot be removed.

Waveform Setup

1. Waveform Basic

Waveform Name

Use this cell to enter a name for the waveform. The alphanumeric text entered in this cell appears in the signal generator's user interface after the configuration is downloaded to the instrument. The signal generator recognizes only waveform names that use the following characters:

A through Z

0 through 9

$ & _ # + - [ ]

If unsupported characters appear in a configuration name, the signal generator generates a file name not found error (Error: -256) when you download the configuration to the instrument. The maximum length for file names is 22 characters.

Comment

Enter an alpha-numeric comment of up to 32 characters. The comment resides in the file header and can include spaces and special characters.

Total Sample Points

This cell displays the number of samples (or data points) in the waveform. The number of sample points varies with the Oversampling Ratio and is related to the number of packets, the frame mode, the data rate, and the length of the user data. The maximum number of samples a waveform can have depends on the ARB memory capacity of the signal generator's baseband generator. You cannot edit cells in this column. This total samples value also appears in the status bar at the bottom of the main window.

2. Spectrum Control

Oversampling Ratio (OSR)

Use this cell to specify the number of times that the baseband signal is oversampled. The minimum value of this cell is 2.

For 802.11b and 802.11g DSSS mode, the maximum value is 116.

For 802.11j/p with 10 MHz bandwidth, the maximum value is 128.

For 802.11a, 802.11j/p with 20 MHz bandwidth and 802.11g OFDM modulation, the maximum value is 64.

For 802.11p 5-MHz mode, the maximum value is 256.

Mirror Spectrum

Use this cell to set the mirror spectrum to either ON or OFF.

As a signal propagates normally through the different functional blocks of a receiver (for example, the mixer block), the signal spectrum may be inverted. Enabling this cell facilitates realistic testing of receiver functional blocks that would normally be presented with a mirrored spectrum signal. The default setting is OFF.

ON: When this cell is set to ON, the Q channel is inverted, resulting in a mirrored spectrum

OFF: When this cell is set to OFF, the spectrum is not inverted.

3. Impairments in Waveform

Quadrature Angle Adjustment [Deg]

Use this cell to add quadrature skew impairment (-90 to + 90 degrees) to the generated waveform. This affects the waveform data so it applies to both RF and baseband I/Q outputs.

The baseband Quadrature Angle (angle) and the baseband IQ Gain (gain) values are used to modify the output I and Q data according to the following equations:

Real (output) = Real (input) - Gs * Imag (input)

Imag (output) = Gc * Imag (input)

where:

Gs = Gain * sin (angle) and

Gc = Gain * cos (angle)

I/Q Gain Balance [dB]

Use this cell to add quadrature gain impairment (-10 dB to 10 dB) to the generated waveform. This affects the waveform data so it applies to both the RF and baseband I/Q outputs.

Multipath State

Use this cell to enable or disable the Multipath configuration.

Multipath

The ClosedMultipath menu enables you to add up to 20 paths with delay, attenuation, and phase impairments to simulate the multipoint reflection experienced in a real-world WLAN multipath environment. The editing table was designed so that the user can randomly edit and enable or disable paths as needed for fine-tuning.

The following impairments can be made to each path:

When enabling multipath configuration, it is best to turn off RF Blanking. Leaving Blanking on can result in partial blanking of any delayed multipaths (see the figure below). To disable RF Blanking, click the Signal Generator in the tree view and set the RF Blanking to None. You can also turn off RF blanking on the signal generator after the waveform file has been downloaded.  

Effect of RF blanking on signals with multipoint reflection